(109)MachFlex™ 610 SY Control Cable 11 Conductor + 1 Ground 4 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braiding Armor, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 11 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 23.9 mm (0.941 in) |
Voltage Rating |
---|
600 / 1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
143.4 mm (5.646 in) | 478 mm (18.8 in) |
Bulk Cable Weight: | 999 kg/km (671 lbs/1000ft) |
Environmental Suitability: | UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
Update and Revision: | Revision Number: 0.18 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
H12G4SY 010100M | Black | 100 m |
H12G4SY 010200M | Black | 200 m |
H12G4SY 010300M | Black | 300 m |
H12G4SY G8U100M | Gray, RAL 7001 | 100 m |
H12G4SY G8U200M | Gray, RAL 7001 | 200 m |
H12G4SY G8U300M | Gray, RAL 7001 | 300 m |
H12G4SY 003100M | Orange | 100 m |
H12G4SY 003200M | Orange | 200 m |
H12G4SY 003300M | Orange | 300 m |