Product Hierarchy
Product Hierarchy

H12G1.0SY - MachFlex™ 610 SY, 11C + 1G 1 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt


MachFlex™ 610 SY Control Cable 11 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braiding Armor, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)111 mm²StrandedClass 5BC - Bare Copper
Ground11 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11
GroundPVC - Polyvinyl ChlorideYellow/Green
Inner Jacket
Material
PVC - Polyvinyl Chloride
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 17 mm (0.67 in)

Electrical Characteristics

Voltage
Voltage Rating
600 / 1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
102 mm (4.02 in)340 mm (13 in)
Bulk Cable Weight: 410 kg/km (280 lbs/1000ft)

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

History

Update and Revision: Revision Number: 0.19 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
H12G1.0SY 010100MBlack100 m
H12G1.0SY 010200MBlack200 m
H12G1.0SY 010300MBlack300 m
H12G1.0SY G8U100MGray, RAL 7001100 m
H12G1.0SY G8U200MGray, RAL 7001200 m
H12G1.0SY G8U300MGray, RAL 7001300 m
H12G1.0SY 003100MOrange100 m
H12G1.0SY 003200MOrange200 m
H12G1.0SY 003300MOrange300 m
No accessories are available for this product