(6434)Outdoor Fiber Cable
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
(109)75 Ohm Analog Video Coax, RG-59, 23 AWG Stranded Bare Copper Conductor , PE Insulation, 90% Bare Copper Braid Shield, PVC Jacket, AWM1869
Suitable Applications: | Standard analog video |
RG Type: | Mini 59 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 24 AWG | 7x0.20 mm | 0.6 in | BC - Bare Copper |
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene | 3.5 mm (0.14 in) |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 5.6 mm |
Table Notes: | According to European Standard EN 50290-2-20 and UL AWM Style 1869 |
Regularity of Impedance: | Min. 40 dB |
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 20 dB |
30 - 470 MHz | 20 dB |
470 - 862 MHz | 18 dB |
862 - 2150 MHz | 16 dB |
Frequency | Nom. Attenuation |
---|---|
5 MHz | 2.9 dB/100m |
50 MHz | 9.4 dB/100m |
100 MHz | 13.3 dB/100m |
200 MHz | 19 dB/100m |
400 MHz | 27.2 dB/100m |
600 MHz | 33.7 dB/100m |
800 MHz | 39.2 dB/100m |
1000 MHz | 44.1 dB/100m |
1350 MHz | 51.7 dB/100m |
1600 MHz | 56.7 dB/100m |
1750 MHz | 59.5 dB/100m |
2150 MHz | 66.5 dB/100m |
2400 MHz | 70.6 dB/100m |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
80 Ohm/km (24 Ohm/1000ft) | 12.5 Ohm/km (3.81 Ohm/1000ft) | 67 pF/m (20 pF/ft) | 75 Ohm | 66% |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 50 dB |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C (AWM 1869) | -15°C To +70°C | -5°C To +50°C | -15°C To +70°C |
Bulk Cable Weight: | 43 kg/km |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | UL Horizontal flametest, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
CENELEC Compliance: | EN 50117-1 |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.244 Revision Date: 08-01-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
H12B00.022000 | Beige | Reel | 2,000 m | 8719605087799 |