Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3580)Modular Couplers
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
(1043)M12 Power
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
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(1195)Fiber Patch Cords
(486)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1371)Managed Switches
(260)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
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
(396)Cellular Routers
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
(55)Railway Routers
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
(61)Services
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
Broadband Coax, H126T, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil + 60% Tinned Copper Braid + Foil Shield, PVC Jacket
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 1 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 60% |
| 3 | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.9 mm |
| Outer Jacket1 Table Notes: | According to EN 50290-2-20 |
| Regularity of Impedance: | Min. 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 470 MHz | 20 dB |
| 470 - 1000 MHz | 18 dB |
| 1000 - 2000 MHz | 16 dB |
| 2000 - 3000 MHz | 15 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 1.8 dB/100m |
| 50 MHz | 4.7 dB/100m |
| 100 MHz | 6.5 dB/100m |
| 230 MHz | 9.8 dB/100m |
| 400 MHz | 13 dB/100m |
| 800 MHz | 18.7 dB/100m |
| 862 MHz | 19.5 dB/100m |
| 1000 MHz | 21.1 dB/100m |
| 1350 MHz | 24.9 dB/100m |
| 1750 MHz | 28.8 dB/100m |
| 2150 MHz | 32.3 dB/100m |
| 2400 MHz | 34.4 dB/100m |
| 3000 MHz | 39.2 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 23 Ohm/km (7.0 Ohm/1000ft) | 12 Ohm/km (3.7 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 82% |
| Max. Transfer Impedance |
|---|
| Max. 2.5 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 95 dB |
| 1000 - 2000 MHz | 85 dB |
| 2000 - 3000 MHz | 75 dB |
| Screening Class: | A+ |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 65 mm (2.6 in) |
| Bulk Cable Weight: | 51 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50117-1 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.307 Revision Date: 06-03-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| H126T00.01B100 | White | Flat Box | 100 m | 8719605087621 |
| H126T00.01500 | White | Reel | 500 m | 8719605087614 |