(109)Broadband Coax, H126D, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil + 50% Tinned Copper Braid + Foil Shield, PVC Jacket
Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
RG Type: | 6 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 1 mm | BC - Bare Copper |
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 45% |
3 | Tape | Bi-Laminate (Alum+Poly) | 100% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.9 mm |
Table Notes: | According to European Standard EN 50290-2-20 |
Regularity of Impedance: | Min. 40 dB |
Frequency | Min. Return Loss |
---|---|
5 - 470 MHz | 20 dB |
470 - 1000 MHz | 18 dB |
1000 - 2000 MHz | 16 dB |
2000 - 3000 MHz | 15 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency | Nom. Attenuation |
---|---|
5 MHz | 1.8 dB/100m |
50 MHz | 4.7 dB/100m |
100 MHz | 6.5 dB/100m |
230 MHz | 9.8 dB/100m |
400 MHz | 13 dB/100m |
800 MHz | 18.7 dB/100m |
862 MHz | 19.5 dB/100m |
1000 MHz | 21.1 dB/100m |
1350 MHz | 24.9 dB/100m |
1750 MHz | 28.8 dB/100m |
2150 MHz | 32.3 dB/100m |
2400 MHz | 34.4 dB/100m |
3000 MHz | 39.2 dB/100m |
Table Notes: | Max. attenuation 10% higher |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
23 Ohm/km (7.0 Ohm/1000ft) | 14 Ohm/km (4.3 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 82% |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 95 dB |
1000 - 2000 MHz | 85 dB |
2000 - 3000 MHz | 75 dB |
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Stationary Min. |
---|
65 mm (2.6 in) |
Bulk Cable Weight: | 48 kg/km |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
ISO/IEC Compliance: | IEC 61196 |
CENELEC Compliance: | EN 50117-1 |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.204 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
H126D02.02500 | Black | Reel | 500 m | 8719605087362 |
H126D02.00B100 | White | Flat Box | 100 m | 8719605087348 |
H126D02.00U250 | White | UnReel | 250 m | 8719605087355 |
H126D02.00500 | White | Reel | 500 m | 8719605087317 |