Product Hierarchy
Product Hierarchy

H125A00 - H125A00 - Broadband Coax, H125, 18 AWG Solid BC, Foil + 35% TC Braid, PVC Jkt


Broadband Coax, H125, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 35% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

RG Type: 6
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGSolid1 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)4.8 mm (0.19 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)35%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.8 mm
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss
FrequencyMin. Return Loss
5 - 470 MHz23 dB
470 - 1000 MHz20 dB
1000 - 2000 MHz18 dB
2000-3000 MHz16 dB
Return Loss Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
5 MHz1.8 dB/100m
50 MHz4.7 dB/100m
100 MHz6.5 dB/100m
200 MHz9.1 dB/100m
230 MHz9.8 dB/100m
400 MHz12.9 dB/100m
600 MHz16 dB/100m
800 MHz18.6 dB/100m
862 MHz19.3 dB/100m
1000 MHz20.9 dB/100m
1350 MHz24.6 dB/100m
1750 MHz28.4 dB/100m
2400 MHz34 dB/100m
3000 MHz38.6 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft)27 Ohm/km (8.2 Ohm/1000ft)55 pF/m (17 pF/ft)75 Ohm81%
Transfer Impedance
Max. Transfer Impedance
40 mOhm/m
Transfer Impedance Class: C
Screening
FrequencyMin. Screening Attenuation
100 - 1000 MHz75 dB
Screening Class: B

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +50°C-40°C To +70°C
Bend Radius
Stationary Min.
35 mm (1.4 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50117-1, EN 50117-9-2, EN 50290-2-20
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.212 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
H125A00.01100BlackReel100 m8719605086341
H125A00.01B100BlackFlat Box100 m8719605086372
H125A00.01U250BlackUnReel250 m8719605086389
H125A00.01500BlackReel500 m8719605086358
H125A00.00100WhiteReel100 m8719605086242
H125A00.00B100WhiteFlat Box100 m8719605086310
H125A00.00U150WhiteUnReel150 m8719605086327
H125A00.00250WhiteReel250 m8719605086273
H125A00.00U250WhiteUnReel250 m8719605086334
H125A00.00500WhiteReel500 m8719605086280
Date: 1998-01-01
No accessories are available for this product