Product Hierarchy
Product Hierarchy

H121T00 - H121T00 - Broadband Coax, H121T, 20 AWG Solid BC, Tri-Shield, PVC Jkt


Broadband Coax, H121T, 20 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil + 75% Tinned Copper Braid + Foil Shield, PVC Jacket

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

RG Type: 59
Series Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
121 AWGSolid0.8 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)3.5 mm (0.14 in)
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Alum+Poly)100%
2BraidTinned Copper (TC)75%
3TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride5 mm

Electrical Characteristics

Regularity of Impedance: 40 dB
Return Loss
FrequencyMin. Return LossMin. Structural Return Loss
5 - 470 MHz20 dB20 dB
470 - 1000 MHz18 dB18 dB
1000 - 2000 MHz16 dB16 dB
2000-3000 MHz15 dB15 dB
Return Loss Table Notes: Max. 3 peak values 4 dB lower than specified
Attenuation
FrequencyNom. AttenuationMax. Attenuation
5 MHz1.8 dB/100m2.3 dB/100m
50 MHz4.7 dB/100m5.9 dB/100m
100 MHz6.5 dB/100m8.1 dB/100m
230 MHz9.8 dB/100m12.1 dB/100m
400 MHz13 dB/100m15.9 dB/100m
800 MHz18.7 dB/100m22.7 dB/100m
862 MHz19.5 dB/100m23.6 dB/100m
1000 MHz21.1 dB/100m25.6 dB/100m
1350 MHz24.9 dB/100m30 dB/100m
1750 MHz28.8 dB/100m34.5 dB/100m
2150 MHz32.3 dB/100m38.6 dB/100m
2400 MHz34.4 dB/100m41 dB/100m
3000 MHz39.2 dB/100m45.9 dB/100m
Attenuation Table Notes: Maximum attenuation is 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
35 Ohm/km (11 Ohm/1000ft)13 Ohm/km (4.0 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm84%
Transfer Impedance
FrequencyMax. Transfer Impedance
5-30 MHz2.5 mOhm/m
Screening
FrequencyMin. Screening Attenuation
30-1000 MHz95
1000-2000 MHz85
2000-3000 MHz75
Screening Class: A+

Mechanical Characteristics

Temperature
OperatingStorage
-30°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.
25 mm (0.98 in)
Bulk Cable Weight: 29 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1, EN 50117-9-2, EN 50290-2-20
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.264 Revision Date: 06-03-2026
Date: 2014-09-23
No accessories are available for this product