(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Broadband Coax, H121, 20 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 45% Bare Copper Braid Shield, PVC Jacket
Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
RG Type: | 59 |
Series Type: | 59 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 21 AWG | Solid | 0.8 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 3.5 mm (0.14 in) |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
2 | Braid | Bare Copper (BC) | 45% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 5 mm |
Table Notes: | According to European Standard EN 50290-2-20 |
Regularity of Impedance: | Min. 40 dB |
Frequency | Min. Return Loss |
---|---|
5 - 470 MHz | 20 dB |
470 - 1000 MHz | 18 dB |
1000 - 2000 MHz | 16 dB |
2000-3000 MHz | 15 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency | Nom. Attenuation |
---|---|
5 MHz | 1.7 dB/100m |
50 MHz | 5.3 dB/100m |
100 MHz | 7.6 dB/100m |
200 MHz | 10.8 dB/100m |
400 MHz | 15.4 dB/100m |
600 MHz | 19.1 dB/100m |
800 MHz | 22.2 dB/100m |
1000 MHz | 25 dB/100m |
1350 MHz | 29.3 dB/100m |
1600 MHz | 32.2 dB/100m |
1750 MHz | 33.8 dB/100m |
2150 MHz | 37.8 dB/100m |
2400 MHz | 40.1 dB/100m |
Table Notes: | Max. attenuation 10% higher |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
35 Ohm/km (11 Ohm/1000ft) | 24 Ohm/km (7.3 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
Frequency | Max. Transfer Impedance |
---|---|
5-30 MHz | Max. 10 mOhm/m |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 85 dB |
Screening Class: | B |
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Stationary Min. |
---|
50 mm (2.0 in) |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
CENELEC Compliance: | EN 50117-1 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.204 Revision Date: 03-30-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
H121C00.00B100 | White | Flat Box | 100 m | 8719605085764 |