Product Hierarchy
Product Hierarchy

H10X10L - MachFlex™ 610HH, 10 C 1.0mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115


MachFlex™ 610HH, 10 Conductor 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)1 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, …, Black #10
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.99mm

Electrical Characteristics

Electricals
Max. Conductor DCR
19.5 Ohm/km (5.94 Ohm/1000ft)
Voltage
Voltage Rating
600/1000 V (IEC:)

Mechanical Characteristics

Temperature
OperatingInstallation
-25°C to +70°C-40°C to +80°C
Bend Radius
Installation Min.
4 x OD
Bulk Cable Weight: 220 kg/km (150 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25
AWM Compliance: AWM 21115
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): EN 50525-3-11

History

Update and Revision: Revision Number: 0.18 Revision Date: 07-15-2024
No accessories are available for this product