Product Hierarchy
Product Hierarchy

H10X0.75L - MachFlex™ 610HH, 10 C 0.75mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115


MachFlex™ 610HH, 10 Conductor 0.75mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)0.75 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, …, Black #10
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.39mm

Electrical Characteristics

Electricals
Max. Conductor DCR
26 Ohm/km (7.9 Ohm/1000ft)
Voltage
Voltage Rating
600/1000 V (IEC:)

Mechanical Characteristics

Temperature
OperatingInstallation
-25°C to +70°C-40°C to +80°C
Bend Radius
Installation Min.
4 x OD
Bulk Cable Weight: 191 kg/km (128 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25
AWM Compliance: AWM 21115
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.17 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
H10X0.75L 010200MBlack, RAL 9005200 m
H10X0.75L 010305MBlack, RAL 9005305 m
H10X0.75L 010500MBlack, RAL 9005500 m
H10X0.75L G8U200MGray, RAL 7001200 m
H10X0.75L G8U305MGray, RAL 7001305 m
H10X0.75L G8U500MGray, RAL 7001500 m
No accessories are available for this product