Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
MachFlex™ 610HH, 9 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 1 mm² | Class 5 | BC - Bare Copper |
| Ground | 1 mm² | Class 5 | BC - Bare Copper |
| Material | Color Code |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black #1, Black #2, Black #3, Black #4, Black #5, …, Black #9, Green/Yellow |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.99mm |
| Max. Conductor DCR |
|---|
| 19.5 Ohm/km (5.94 Ohm/1000ft) |
| Voltage Rating |
|---|
| 600/1000 V (IEC:) |
| Operating | Installation |
|---|---|
| -25°C to +70°C | -40°C to +80°C |
| Installation Min. |
|---|
| 4 x OD |
| Bulk Cable Weight: | 220 kg/km (150 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
| AWM Compliance: | AWM 21115 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | EN 50525-3-11 |
| Update and Revision: | Revision Number: 0.19 Revision Date: 07-15-2024 |