Product Hierarchy
Product Hierarchy

H10G1.0CH - MachFlex™ 610CH, 9+1G C 1.0mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt, UL AWM Style 21115


MachFlex™ 610CH, 9 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)1 mm²Class 5BC - Bare Copper
Ground1 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
LSZH - Low Smoke Zero Halogen (Flame Retardant)Black #1, Black #2, Black #3, Black #4, Black #5, …, Black #9, Green/Yellow
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)14.49 mm

Electrical Characteristics

Electricals
Max. Conductor DCR
19.5 Ohm/km (5.94 Ohm/1000ft)
Voltage
Voltage Rating
600/1000 V (IEC:)

Mechanical Characteristics

Temperature
OperatingInstallation
‐25°C to +70°C-40°C to +80°C
Bend Radius
Installation Min.
6 x OD
Bulk Cable Weight: 336 kg/km (226 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25
AWM Compliance: AWM 21115
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.19 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
H10G1.0CH 010200MBlack, RAL 9005200 m
H10G1.0CH 010305MBlack, RAL 9005305 m
H10G1.0CH 010500MBlack, RAL 9005500 m
H10G1.0CH 0101000MBlack, RAL 90051,000 m
H10G1.0CH G8U200MGray, RAL 7001200 m
H10G1.0CH G8U305MGray, RAL 7001305 m
H10G1.0CH G8U500MGray, RAL 7001500 m
H10G1.0CH G8U1000MGray, RAL 70011,000 m
H10G1.0CH 003200MOrange, RAL 2003200 m
H10G1.0CH 003305MOrange, RAL 2003305 m
H10G1.0CH 003500MOrange, RAL 2003500 m
H10G1.0CH 0031000MOrange, RAL 20031,000 m
No accessories are available for this product