Product Hierarchy
Product Hierarchy

H1001C2 - H1001C2 - 50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Stranded BC, CU-foil+50% BC Braid, PVC Jkt


50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 50% Bare Copper Braid Shield, PVC Jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 8
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
110 AWGStranded2.7 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)7.15 mm (0.281 in)
Insulation Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)50%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride10.3 mm
Outer Jacket1 Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 46 dB
Attenuation
FrequencyNom. Attenuation
5 MHz1 dB/100m
50 MHz3.3 dB/100m
100 MHz4.7 dB/100m
200 MHz6.7 dB/100m
400 MHz9.8 dB/100m
600 MHz12.2 dB/100m
800 MHz14.4 dB/100m
1000 MHz16.3 dB/100m
1350 MHz19.3 dB/100m
1750 MHz22.5 dB/100m
2150 MHz25.4 dB/100m
2400 MHz27.1 dB/100m
5000 MHz42.4 dB/100m
10000 MHz66.4 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
4.5 Ohm/km (1.4 Ohm/1000ft)12 Ohm/km (3.7 Ohm/1000ft)80 pF/m (24 pF/ft)50 Ohm83%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz100 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-25°C To +70°C-5°C To +50°C-25°C To +70°C
Bend Radius
Stationary Min.
100 mm (3.9 in)
Bulk Cable Weight: 127 kg/km

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 61196

History

Update and Revision: Revision Number: 0.201 Revision Date: 02-20-2026
Date: 1998-01-01
No accessories are available for this product