Product Hierarchy
Product Hierarchy

H1000LW - H1000LW - 50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid BC, CU-Foil + 50% BC Braid, LSZH Jkt, CPR: Cca


50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, Copper foil + 50% Bare Copper Braid Shield, LSZH Jacket, CPR: Cca

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 8
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
110 AWGSolid2.62 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)7.15 mm (0.281 in)
Insulation Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)50%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)10.3 mm
Outer Jacket1 Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 46 dB
Attenuation
FrequencyNom. Attenuation
5 MHz0.8 dB/100m
50 MHz2.8 dB/100m
100 MHz4 dB/100m
200 MHz5.7 dB/100m
400 MHz8.4 dB/100m
600 MHz10.5 dB/100m
800 MHz12.3 dB/100m
1000 MHz14 dB/100m
1350 MHz16.7 dB/100m
1750 MHz19.5 dB/100m
2150 MHz22.1 dB/100m
2400 MHz23.6 dB/100m
5000 MHz37.4 dB/100m
10000 MHz59.3 dB/100m
Attenuation Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
3.5 Ohm/km (1.1 Ohm/1000ft)12 Ohm/km (3.7 Ohm/1000ft)80 pF/m (24 pF/ft)50 Ohm83%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz90 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Bend Radius
Stationary Min.
100 mm (3.9 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Cca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Cca-s1,d2,a1
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 61196
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.73 Revision Date: 02-20-2026
Date: 1998-01-01
No accessories are available for this product