Product Hierarchy
Product Hierarchy

H1000C3 - H1000C3 - 50 Ohm Wireless Transmission Coax, H1000B, RG8, 10 AWG Solid BC, CU-Foil + 85% BC Braid, PE Jkt


50 Ohm Wireless Transmission Coax, H1000B, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, Copper foil + 85% Bare Copper Braid Shield, PE Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 8
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
110 AWGSolid2.62 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)7.15 mm (0.281 in)
Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeBi-Laminate (Bare Copper+Poly)100%
2BraidBare Copper (BC)85%
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene10.3 mm
Table Notes: According to European Standard EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 46 dB
Attenuation
FrequencyNom. Attenuation
1000 MHz13.4 dB/100m
2000 MHz19.7 dB/100m
2500 MHz22.6 dB/100m
2750 MHz23.8 dB/100m
3000 MHz25.2 dB/100m
4000 MHz29.7 dB/100m
Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
3.5 Ohm/km (1.1 Ohm/1000ft)4.5 Ohm/km (1.4 Ohm/1000ft)80 pF/m (24 pF/ft)50 Ohm83%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz90 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-60°C To +70°C-5°C To +50°C-60°C To +70°C
Bend Radius
Stationary Min.
100 mm (3.9 in)

Standards and Compliance

Environmental Suitability: Outdoor
ISO/IEC Compliance: IEC 61196
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.194 Revision Date: 04-08-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
H1000C3.00500BlackReel500 m8719605085313
Date: 1998-01-01
No accessories are available for this product