Product Hierarchy
Product Hierarchy

Giga LAN 10 SD Category 6A CMR - Category 6A Enhanced Cable, 4 Pair, U/UTP, CMR


Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.275 in (6.99 mm)Yes
Overall Cable Diameter (Nominal): 0.275 in (6.99 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.Typical Delay Skew
100 MHz537.6 ns/100m45 ns/100m65%30 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. PSNEXT [dB]Min. PSACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.175.373.274.820.0100 ± 15105 ± 1075.077.040.035.0
43.866.362.562.823.0100 ± 15100 ± 1575.076.240.023.0
85.361.856.556.724.5100 ± 15100 ± 1575.070.140.016.9
105.960.354.454.825.0100 ± 15100 ± 1575.068.240.015.0
167.457.249.850.725.0100 ± 15100 ± 1575.064.138.010.9
208.355.847.548.825.0100 ± 15100 ± 1575.062.237.09.0
259.354.345.046.824.3100 ± 15100 ± 1575.060.236.07.0
31.2510.452.942.544.923.6100 ± 15100 ± 1075.058.335.15.1
62.514.848.433.638.921.5100 ± 15100 ± 1073.652.332.0
10018.945.326.434.820.1100 ± 15100 ± 1070.548.230.0
20027.040.813.828.818.0100 ± 22100 ± 1066.042.227.0
25030.439.39.026.817.3100 ± 32100 ± 1064.540.226.0
30033.538.14.625.316.8100 ± 32100 ± 1063.338.725.2
35036.337.10.823.916.3100 ± 32100 ± 1062.337.324.6
40039.036.322.815.9100 ± 32100 ± 1061.536.224.0
45041.535.521.715.5100 ± 32100 ± 1060.735.123.5
50043.934.820.815.2100 ± 32100 ± 1060.034.223.0
55046.233.220.014.9100 ± 32100 ± 1059.433.4
60048.432.619.214.7100 ± 32100 ± 1058.832.6
62549.532.418.914.5100 ± 32100 ± 1058.632.3
75054.732.217.314.057.430.7
86058.931.316.113.656.529.5
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.25 in (31.8 mm)2.75 in (69.9 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 35 lbs/1000ft (52 kg/km)

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR, CMR-LP (0.6A), CL3R-LP (0.6A)
CEC / C(UL) Compliance: CMR
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.10 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
M59156Blue, LightReel1,000 ft799936146578
M59159GrayReel1,000 ft799936146608
M59160Green, DarkReel1,000 ft799936146615
M59164VioletReel1,000 ft799936146653
M59158YellowReel1,000 ft799936146592
Date: 2015-03-31
No accessories are available for this product