(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Giga LAN 10 SD Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Active - Product is available |
| Availability: | Americas |
| Size | Material | No. of Pairs |
|---|---|---|
| 23 AWG | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Flexweb® Core Separator, Alien Crosstalk Barrier | PVC - Polyvinyl Chloride | 0.265 in (6.73 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.265 in (6.73 mm) |
| Max. Capacitance Unbalance |
|---|
| 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 69% | 30 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB | 75.3 | 73.2 | 74.8 | 20.0 | 100 ± 15 | 105 ± 10 | 75 | 77 | 40.0 | 35 |
| 4 | 3.8 dB | 66.3 | 62.5 | 62.8 | 23.0 | 100 ± 15 | 100 ± 15 | 75 | 76.2 | 40.0 | 23 |
| 8 | 5.3 dB | 61.8 | 56.5 | 56.7 | 24.5 | 100 ± 15 | 100 ± 15 | 75 | 70.1 | 40.0 | 16.9 |
| 10 | 5.9 dB/100m | 60.3 | 54.4 | 54.8 | 25 | 100 ± 15 | 100 ± 15 | 75 | 68.2 | 40.0 | 15 |
| 16 | 7.4 dB/100m | 57.2 | 49.8 | 50.7 | 25 | 100 ± 15 | 100 ± 15 | 75 | 64.1 | 38 | 10.9 |
| 20 | 8.3 dB/100m | 55.8 | 47.5 | 48.8 | 25 | 100 ± 15 | 100 ± 15 | 75 | 62.2 | 37 | 9 |
| 25 | 9.3 dB/100m | 54.3 | 45 | 46.8 | 24.3 | 100 ± 15 | 100 ± 15 | 75 | 60.2 | 36 | 7 |
| 31.25 | 10.4 dB/100m | 52.9 | 42.5 | 44.9 | 23.6 | 100 ± 15 | 100 ± 10 | 75 | 58.3 | 35.1 | 5.1 |
| 62.5 | 14.8 dB/100m | 48.4 | 33.6 | 38.9 | 21.5 | 100 ± 15 | 100 ± 10 | 73.6 | 52.3 | 32.0 | |
| 100 | 18.9 dB/100m | 45.3 | 26.4 | 34.8 | 20.1 | 100 ± 15 | 100 ± 10 | 70.5 | 48.2 | 30.0 | |
| 200 | 27 dB/100m | 40.8 | 13.8 | 28.8 | 18 | 100 ± 22 | 100 ± 10 | 66 | 42.2 | 27.0 | |
| 250 | 30.4 dB/100m | 39.3 | 9 | 26.8 | 17.3 | 100 ± 32 | 100 ± 10 | 64.5 | 40.2 | 26.0 | |
| 300 | 33.5 dB/100m | 38.1 | 4.6 | 25.3 | 16.8 | 100 ± 32 | 100 ± 10 | 63.3 | 38.7 | 25.2 | |
| 350 | 36.3 dB/100m | 37.1 | 0.8 | 23.9 | 16.3 | 100 ± 32 | 100 ± 10 | 62.3 | 37.3 | 24.6 | |
| 400 | 39 dB/100m | 36.3 | 22.8 | 15.9 | 100 ± 32 | 100 ± 10 | 61.5 | 36.2 | 24.0 | ||
| 450 | 41.5 dB/100ft | 35.5 | 21.7 | 15.5 | 100 ± 32 | 100 ± 10 | 60.7 | 35.1 | 23.5 | ||
| 500 | 43.9 dB/100m | 34.8 | 20.8 | 15.2 | 100 ± 32 | 100 ± 10 | 60 | 34.2 | 23.0 | ||
| 550 | 46.2 dB/100m | 33.2 | 20.0 | 14.9 | 100 ± 32 | 100 ± 10 | 59.4 | 33.4 | |||
| 600 | 48.4 dB/100m | 32.6 | 19.2 | 14.7 | 100 ± 32 | 100 ± 10 | 58.8 | 32.6 | |||
| 625 | 49.5 dB/100m | 32.4 | 18.9 | 14.5 | 100 ± 32 | 100 ± 10 | 58.6 | 32.3 | |||
| 750 | 54.7 dB/100m | 32.2 | 17.3 | 14 | 57.4 | 30.7 | |||||
| 860 | 58.9 dB/100m | 31.3 | 16.1 | 13.6 | 56.5 | 29.5 |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 105°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.25 in (31.8 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft (55 kg/km) |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP, CL3P-LP (0.7A), CMP-LP (0.7A) |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.20 Revision Date: 07-14-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| M59153RB | Black | 1,000 ft | 799936146790 | |
| M59146 | Blue | Reel | 1,000 ft | 799936146479 |
| M59146RB | Blue | 1,000 ft | 799936146721 | |
| M59149 | Gray | Reel | 1,000 ft | 799936146509 |
| M59149RB | Gray | Reel-in-Box | 1,000 ft | 799936146752 |
| M59150 | Green, Dark | Reel | 1,000 ft | 799936146516 |
| M59152 | Orange | Reel | 1,000 ft | 799936146530 |
| M59152RB | Orange | 1,000 ft | 799936146783 | |
| M59147 | Pink | Reel | 1,000 ft | 799936146486 |
| M59154 | Violet | Reel | 1,000 ft | 799936146554 |
| M59154RB | Violet | 1,000 ft | 799936146806 | |
| M59145 | White | Reel | 1,000 ft | 799936146462 |
| M59145RB | White | 1,000 ft | 799936146714 | |
| M59148 | Yellow | Reel | 1,000 ft | 799936146493 |
| M59148RB | Yellow | Reel-in-Box | 1,000 ft | 799936146745 |