Product Hierarchy
Product Hierarchy

Giga LAN 10 Category 6A CMR - GigaLAN 10 Cable, 4 Pair, #23 AWG UTP, Category 6A, CMR


Unshielded Twisted Pair (UTP) GigaLAN 10 for Use In Horizontal Cabling Systems per ANSI/TIA568-C AND ISO/IEC 11801 ed 2.2 (2011) Class EA. The Cable Exceeds ANSI/TIA-568-C.2 AND ISO/IEC 11801 ed 2.2 (2011) Category 6A Electrical Characteristics. This Patented Cable Consists of #23 AWG Solid Bare Copper Insulated Conductors, Assembled into Four Tightly Twisted Pairs, Utilizing a FlexWeb Core Separator, Alien Crosstalk Barrier and Ripcord, Under a Jacket. Print Includes Descending Footage Markers from 1000 to 0 on Each 1000 FT Reel.

Product Overview

Suitable Applications: Premise Horizontal Cable, 10 Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
SeparatorMaterialNom. Diameter
Flexweb® Core Separator, Alien Crosstalk BarrierPVC - Polyvinyl Chloride0.260 in (6.60 mm)
Overall Cable Diameter (Nominal): 0.260 in (6.60 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.174.372.372.270.267.864.820.0100 ± 15 Ohm100 ± 15 Ohm67.067.040.035.0
43.865.363.361.559.555.823.0100 ± 15 Ohm105± 10 Ohm67.066.240.023.0
85.360.858.855.453.449.746.724.5100 ± 15 Ohm105 ± 10 Ohm67.061.140.016.9
105.959.357.353.451.447.844.825.0100 ± 15 Ohm105 ± 10 Ohm67.058.240.015.0
167.556.254.248.846.843.740.725.0100 ± 15 Ohm105 ± 10 Ohm67.055.138.010.9
208.454.852.846.444.441.838.825.0100 ± 15 Ohm105 ± 10 Ohm67.052.237.09.0
259.453.351.344.042.039.836.824.3100 ± 15 Ohm105 ± 10 Ohm67.050.236.07.0
31.2510.551.949.941.439.437.934.923.6100 ± 15 Ohm105 ± 10 Ohm67.048.335.15.1
62.515.047.445.432.430.431.928.921.5100 ± 15 Ohm105 ± 10 Ohm65.642.332.0
10019.144.342.325.223.227.824.820.1100 ± 15 Ohm105 ± 10 Ohm62.538.230.0
20027.639.837.812.210.221.818.818.0100 ± 22 Ohm100 ± 10 Ohm58.032.227.0
25031.138.336.37.35.319.816.817.3100 ± 32 Ohm100 ± 10 Ohm56.530.226.0
30034.337.135.12.90.918.315.316.8100 ± 32 Ohm100 ± 10 Ohm55.328.725.2
35037.236.134.116.913.916.3100 ± 32 Ohm100 ± 10 Ohm54.327.324.6
40040.135.333.315.812.815.9100 ± 32 Ohm100 ± 10 Ohm53.526.224.0
45042.734.532.514.711.715.5100 ± 32 Ohm100 ± 10 Ohm52.725.123.5
50045.333.831.813.810.815.2100 ± 32 Ohm100 ± 10 Ohm52.024.223.0
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C+5°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.
1 in (25 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 31 lbs/1000ft (46 kg/km)

Standards and Compliance

Environmental Suitability: Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A)
CEC / C(UL) Compliance: CMR
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568-C.2 Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: Giga LAN 10 Category 6A CMP

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.49 Revision Date: 07-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
M59222RB799936148862
M59222Blue, Light1,000 ft799936148244
M59224RBWhite799936148886
M59224WhiteReel1,000 ft799936148268
M59220YellowReel1,000 ft799936148220
Date: 2004-01-01
No accessories are available for this product