Universal (Indoor/Outdoor) tight buffered optical fiber cable with glass yarns as strength member and improved rodent protection with Low Smoke Zero Halogen outer jacket. 6 fibers MM OM3. CPR Euroclass Dca.
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Not suitable for blown installation. |
| Fiber Type: | OM3 |
| Fiber Buffer Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Fiber Buffer Construction: | Tight |
| Fiber Buffer Diameter: | 0.9 mm |
| Fiber Count: | 6 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White |
| Cable Core Water Blocking: | Waterblocking Glass Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 7.3 mm (0.29 in) |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 2.9 dB/km | 0.9 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 146 mm | IEC 60794-2-20 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 73 mm | IEC 60794-2-20 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1600 N (360 lbf) | IEC 60794-2-20 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 530 N (120 lbf) | |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
| Waterblocking | IEC 60794-1-22-F5 |
| Bulk Cable Weight: | 51 kg/km (34 lbs/1000ft) |
| Installation Temperature Range: | -5 °C to +50 °C |
| Operating Temperature Range: | -30 °C to +70 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| ISO/IEC Compliance: | IEC 60794 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.257 Revision Date: 09-26-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GUXTD06.062100 | Purple | Reel | 2,100 m | |
| GUXTD06.T72100 | Purple | Reel | 2,100 m | 8719605225078 |
| GUXTD06.TA2100 | Turquoise | Reel | 2,100 m | 8719605226990 |
| GUXTD06.TA1050 | Turquoise | Reel | 1,050 m | 8719605228123 |