(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection and high tensile strength) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 12 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Dca.
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
| Fiber Type: | OS2 |
| Fiber Grade Acc to ITU-T: | G.652D & G.657A1 |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Number of Active Subunits: | 1 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 3.3 mm |
| Subunit Color: | TIA coding (Gxxxxxx.T): Natural |
| Cable Core Water Blocking: | Waterblocking Glass Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 7.8 mm (0.31 in) |
| Wavelength | 1310 nm | 1550 nm | 1625 nm |
|---|---|---|---|
| Max. Attenuation | 0.39 dB/km | 0.24 dB/km | 0.29 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 156 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 78 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 4500 N (1000 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1500 N (340 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Bulk Cable Weight: | 67 kg/km (45 lbs/1000ft) |
| Installation Temperature Range: | -5 °C to +50 °C |
| Operating Temperature Range: | -30 °C to +70 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| ISO/IEC Compliance: | IEC 60794 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.208 Revision Date: 09-26-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GUVN812.014100 | Black | Reel | 4,100 m | 8719605084262 |
| GUVN812.015100 | Black | Reel | 5,100 m | 8719605084279 |