Product Hierarchy
Product Hierarchy

GUSNBF02 - Universal OFC CLT (jelly filled): GLASS YARNS(1500N) + LSZH with 1 Tube of Ø3.3mm 2f SM OS2 G.657.A2. CPR B2ca.


Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (standard rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has standard rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers SM OS2 G.657.A2. CPR Euroclass B2ca.

Product Overview

Construction Type: Central Loose Tube
Environmental Space: Indoor/Outdoor - Euroclass B2ca
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Material

Fiber Cable Construction
Fiber TypeFiber Grade acc. ITU-TFiber CountSubunit Color
OS2G.657A22TIA coding (Gxxxxxx.T): Natural
Fiber Color Code: TIA coding (Gxxxxxx.T): Blue, Orange
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Glass Yarns
Bulk Cable Weight: 98 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 1
Subunit Diameter: 3.3 mm
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.0 mmNo
Outer Jacket1 Table Notes: Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Maximum Attenuation at 1310 nm: 0.40 dB/km
Maximum Attenuation at 1550 nm: 0.30 dB/km
Maximum Attenuation at 1625 nm: 0.30 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6180 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1190 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11500 N (337 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1500 N (112 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E315 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E37.5 kN/mIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5

Temperature Range

Operating Temperature Range: -30 °C to +55 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +55 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 80%
CPR Euroclass: B2ca-s1a,d1,a1
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.47 Revision Date: 01-08-2026
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product