Product Hierarchy
Product Hierarchy

GUSLD12 - Universal OFC CLT (LU S1085 A4): GLASS YARNS(1500N) + LSZH with 1 Tube of Ø3.3mm (OD 6.5mm) 12f MM OM3. CPR Dca.


Universal (Indoor/Outdoor) optical fiber (London Underground Certified; LU S1085 A4) Central Loose Tube cable with glass yarns (standard rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has standard rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm and cable diameter of 6.5mm with 12 fibers MM OM3. CPR Euroclass Dca.

Product Overview

Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. The cable has been designed to meet the requirements of LUL 1-085 standard.

Fiber Specifications

Fiber Type: OM3
Fiber Count: 12
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Cable Construction

Number of Active Subunits: 1
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 3.3 mm
Subunit Color: TIA coding (Gxxxxxx.T): Natural
Cable Core Water Blocking: Waterblocking Glass Yarns

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 6.5 mm (0.26 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6130 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1165 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11500 N (340 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1500 N (110 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E315 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E37.5 kN/mIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5
Bulk Cable Weight: 48 kg/km (32 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +40 °C
Operating Temperature Range: -5 °C to +40 °C
Storage Temperature Range: -5 °C to +40 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-25
CPR Compliance: CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): LUL 1-085

History

Update and Revision: Revision Number: 0.261 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GUSLD12.012100GreenReel2,100 m8719605082916
GUSLD12.002100OrangeReel2,100 m8719605082909
GUSLD12.T32100OrangeReel2,100 m8719605228536
GUSLD12.024100TurquoiseReel4,100 m8719605082923
GUSLD12.026100TurquoiseReel6,100 m8719605082930
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product