Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
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
(12383)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1055)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(466)AV Assemblies
(10)Patch Panels & Components
(777)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)Universal (Indoor/Outdoor) bare fiber mini optical fiber cable with glass yarns as strength member and standard rodent protection. with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.657.A2. CPR Euroclass Cca.
Suitable Applications: | For indoor and outdoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. |
Fiber Type: | OS2 |
Fiber Grade acc. ITU-T: | G.657.A2 |
Fiber Count: | 2 |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange |
Subunit Waterblocking: | Waterblocking Aramid |
Cable Core Waterblocking: | Aramid Yarn |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 4.3 mm (0.17 in) |
Wavelength | 1310 nm | 1550 nm | 1625 nm |
---|---|---|---|
Max. Attenuation | 0.50 dB/km | 0.30 dB/km | 0.51 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 86 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 43 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1200 N | IEC 60794-2-20 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 400 N | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
Cable Impact Resistance | IEC 60794-1-21-E4 | 10.0 J, 300 mm Radius, 3 Impacts | IEC 60794-2-20 |
Waterblocking | IEC 60794-F5 | Pass |
Bulk Cable Weight: | 20 kg/km (13 lbs/1000ft) |
Installation Temperature Range: | 0 °C to +50 °C |
Operating Temperature Range: | -10 °C to +55 °C |
Storage Temperature Range: | -10 °C to +55 °C |
Temperature Range Test Standard: | IEC 60794-1-22-F1 |
Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1 |
ISO/IEC Compliance: | IEC 60794 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.3 Revision Date: 06-11-2025 |