Product Hierarchy
Product Hierarchy

GUSKCD06 - Universal bare fiber mini fiber cable with glass yarns as strength member and standard rodent protection. LSZH jacket 6f OM3. CPR Cca.


Universal (Indoor/Outdoor) bare fiber mini optical fiber cable with glass yarns as strength member and standard rodent protection. with Low Smoke Zero Halogen outer jacket. 6 fibers OM3. CPR Euroclass Cca.

Product Overview

Suitable Applications: For indoor and outdoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels.

Fiber Specifications

Fiber Type: OM3
Fiber Count: 6
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White

Cable Construction

Subunit Waterblocking: Waterblocking Aramid
Cable Core Water Blocking: Aramid Yarn

Inner Jacket Specifications

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 4.3 mm (0.17 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km1.0 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E686 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1143 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11200 N (270 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1400 N (90 lbf)IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20
Cable Impact ResistanceIEC 60794-1-21-E410.0 J, 300 mm Radius, 3 ImpactsIEC 60794-2-20
WaterblockingIEC 60794-1-22-F5Pass
Bulk Cable Weight: 20 kg/km (13 lbs/1000ft)

Temperature Range

Installation Temperature Range: 0 °C to +50 °C
Operating Temperature Range: -25 °C to +70 °C
Storage Temperature Range: -25 °C to +70 °C
Temperature Range Test Standard: IEC 60794-1-22-F1

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-14-2026
No accessories are available for this product