Product Hierarchy
Product Hierarchy

GUSKCC12 - Universal bare fiber mini fiber cable with glass yarns as strength member and standard rodent protection. LSZH jacket 12f OM5. CPR Cca.


Universal (Indoor/Outdoor) bare fiber mini optical fiber cable with glass yarns as strength member and standard rodent protection. with Low Smoke Zero Halogen outer jacket. 12 fibers OM5. CPR Euroclass Cca.

Product Overview

Suitable Applications: For indoor and outdoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels.

Fiber Specifications

Fiber Type: OM5
Fiber Count: 12
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Cable Construction

Subunit Waterblocking: Waterblocking Aramid
Cable Core Water Blocking: Aramid Yarn

Inner Jacket Specifications

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 4.3 mm (0.17 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km1.0 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E686 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1143 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11200 N (270 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1400 N (90 lbf)IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20
Cable Impact ResistanceIEC 60794-1-21-E410.0 J, 300 mm Radius, 3 ImpactsIEC 60794-2-20
WaterblockingIEC 60794-1-22-F5Pass
Bulk Cable Weight: 20 kg/km (13 lbs/1000ft)

Temperature Range

Installation Temperature Range: 0 °C to +50 °C
Operating Temperature Range: -25 °C to +70 °C
Storage Temperature Range: -25 °C to +70 °C
Temperature Range Test Standard: IEC 60794-1-22-F1

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-14-2026
No accessories are available for this product