Product Hierarchy
Product Hierarchy

GUIND02 - Universal OFC CLT (jelly filled): GLASS YARNS + LSZH + PA + SWA + LSZH with 1 Tube of Ø3.3mm 2f MM OM3.


Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Low Smoke Zero Halogen inner jacket, termite protection by polyamide layer, Steel Wire Armouring (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected)termite protection by polyamide layer and . Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers MM OM3.

Product Overview

Construction Type: Central Loose Tube
Environmental Space: Indoor/Outdoor
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Material

Fiber Cable Construction
Fiber TypeFiber CountSubunit Color
OM32TIA coding (Gxxxxxx.T): Natural
Fiber Color Code: TIA coding (Gxxxxxx.T): Blue, Orange
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Glass Yarns
Bulk Cable Weight: 238 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 1
Fibers Per Subunit: 2
Subunit Diameter: 3.3 mm
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Steel Wire

Inner Jacket

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.6 mmNo
Outer Jacket1 Table Notes: Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green

Optical Characteristics

Maximum Attenuation at 1300 nm: 0.9 dB/km
Maximum Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6232 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11348 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12400 N (540 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1800 N (180 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5

Temperature Range

Operating Temperature Range: -30 °C to +70 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-25
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant

History

Update and Revision: Revision Number: 0.24 Revision Date: 01-14-2025
Fiber_Cable_Installation_Guide_202009.pdf
Fiber Properties 2022-06-23.pdf
No accessories are available for this product