Product Hierarchy
Product Hierarchy

GUHAI04 - Indoor/Outdoor Double Jacket Central Loose Tube Steel Wire Braid Armour 04 Fibers G657B3-OS2


Universal (Indoor/Outdoor) Steel Wire Braid Armour Rodent Protection Double Jacket Central Loose Tube Optical Cable 04 x 9/125-G657B3 A-DQ(ZN)H(SR)H

Construction Type: Central Loose Tube

Product Overview

Environmental Space: Indoor/Outdoor
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction

Fiber Cable Construction
Fiber Grade acc. ITU-TFiber CountSubunit ColorSubunit Color 2
G657B34TIA coding (Gxxxxxx.T): NaturalEurope coding (Gxxxxxx.0): Natural
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Fiber Color Coding 2: Europe coding (Gxxxxxx.0): Red, Natural, Yellow, Blue
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Glass Yarns
Bulk Cable Weight: 127 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 1
Fibers Per Subunit: 4
SubUnit Diameter: 3.3 mm
SubUnit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Steel Wire Braid
Nominal Diameter: 5.8 mm
Material: LSZH - Low Smoke Zero Halogen
Outer Jacket Material
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen10.0 mm0

Optical Characteristics

Fiber Core Diameter: 9 µm
Max Attenuation at 1310 nm: 0.4 dB/km
Max Attenuation at 1550 nm: 0.26 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6200 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11200 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E11250 N (281 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1420 N (94 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10

Temperature Range

Operating Temp Range: -30 °C to +70 °C
Installation Temp Range: -5 °C to +50 °C
Storage Temp Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
ISO/IEC Flammability: IEC 60332-1-2
Reaction to Fire - Bundle Flame Test: IEC 60332-3-25
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (ROHS II): Compliant
UV/ Sunlight Protection: yes

History

Update and Revision: Revision Number: 0.9 Revision Date: 05-26-2020
PDF_189559.pdf
No accessories are available for this product