Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13833)Indoor Fiber Cable
(1448)Indoor/Outdoor Fiber Cable
(6981)Outdoor Fiber Cable
(5104)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(752)Type A
(576)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(43)Type A Accessories
(32)Type A Adaptor
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
(118)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(838)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(91)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(969)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(4)Vehicle Routers
(18)Software
(76)Network Management
(29)Software Tools
(4)BHDO & BHDM
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
(5)macmon SDP
(1)Accessories
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
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 4 fibers SM OS2 G.657.A2. (Oil resistant)
| Environmental Space: | Indoor/Outdoor - Euroclass Dca |
| Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
|---|---|---|---|
| OS2 | G.657.A2 | 4 | TIA coding (Gxxxxxx.T): Natural |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown |
| Cable Core Water Blocking: | Waterblocking Glass Yarns + Tape |
| Bulk Cable Weight: | 104 kg/km |
| Subunit Diameter: | 3.3 mm |
| Subunit Waterblocking: | Gel Filled |
| Type of Armor: | Corrugated Steel Tape |
| Material | Color | Nominal Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black | 9.0 mm |
| Outer Jacket1 Table Notes: | Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green |
| Maximum Attenuation at 1310 nm: | 0.39 dB/km |
| Maximum Attenuation at 1550 nm: | 0.24 dB/km |
| Maximum Attenuation at 1625 nm: | 0.29 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 180 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 180 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2400 N (540 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 800 N (180 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
| Operating Temperature Range: | -30 °C to +55 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +55 °C |
| IEC Flammability: | IEC 60332-1-2 |
| Reaction to Fire - Bundle Flame Test: | IEC 60332-3-25 |
| Resistance to Fire - Circuit Integrity: | IEC 60331-25-E120 / EN 50200-PH120 ANNEX E |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
| CPR Euroclass: | Dca-s2,d1,a1 |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| Update and Revision: | Revision Number: 0.4 Revision Date: 12-02-2025 |