Product Hierarchy
Product Hierarchy

GUCND04 - Universal OFC CLT (jelly filled): GLASS YARNS + CST + LSZH with 1 Tube of Ø3.3mm 4f MM OM3. CPR Dca.


Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 4 fibers MM OM3. CPR Euroclass Dca.

Product Overview

Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Specifications

Fiber Type: OM3
Fiber Count: 4
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown

Cable Construction

Subunit Waterblocking: Gel Filled
Subunit Diameter: 3.3 mm
Subunit Color: TIA coding (Gxxxxxx.T): Natural
Cable Core Water Blocking: Waterblocking Glass Yarns + Tape

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 9.0 mm (0.35 in)
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation2.9 dB/km0.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6180 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11180 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12400 N (540 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1800 N (180 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10
WaterblockingIEC 60794-1-22-F5
Bulk Cable Weight: 104 kg/km (69.9 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +50 °C
Operating Temperature Range: -30 °C to +55 °C
Storage Temperature Range: -30 °C to +55 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, IEC 60332-3-25
Resistance to Fire: IEC 60331-25-E120 / EN 50200-PH120 ANNEX E
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.264 Revision Date: 04-21-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GUCND04.002100BlackReel2,100 m
GUCND04.004100BlackReel4,100 m8719605080325
GUCND04.T02100BlackReel2,100 m8719605222237
GUCND04.T01050BlackReel1,050 m8719605228635
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product