Product Hierarchy
Product Hierarchy

GUBWA02 - Universal tight buffered fiber + SWA breakout cable LSZH jacket 2f SM OS2 G.652.D & G.657.A1.


Universal (Indoor/Outdoor) tight buffered with Steel Wire Armouring breakout cable with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.652.D & G.657.A1.

Product Overview

Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM.

Fiber Specifications

Fiber Type: OS2
Fiber Grade Acc to ITU-T: G.652D & G.657A1
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Fiber Buffer Construction: Tight
Fiber Buffer Diameter: 0.9 mm
Fiber Count: 2
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue

Cable Construction

Number of Active Subunits: 2
Fibers Per Subunit: 1
Subunit Color: Yellow
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nominal Diameter@InnerJacket1 (cnv): 2.1 mm (0.083 in)
Color: Yellow

Armor Specifications

Armor Type and Material: SWA - Steel Wire Armor

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 11.6 mm (0.457 in)
Optical Characteristics
Wavelength1310 nm1550 nm1625 nm
Max. Attenuation0.40 dB/km0.30 dB/km0.30 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6232 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11116 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E13750 N (843 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E11250 N (281 lbf)IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-2-20
WaterblockingIEC 60794-1-22-F5
Bulk Cable Weight: 325 kg/km (218 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +50 °C
Operating Temperature Range: -30 °C to +70 °C
Storage Temperature Range: -30 °C to +70 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: IEC 60332-1-2
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60794ISO/IEC 11801-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.192 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
GUBWA02.002100BlackReel2,100 m8719605079275
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product