Product Hierarchy
Product Hierarchy

GUBTD04 - Universal tight buffered breakout cable LSZH jacket 4f MM OM3.


Universal (Indoor/Outdoor) tight buffered breakout cable with Low Smoke Zero Halogen outer jacket. 4 fibers MM OM3.

Product Overview

Construction Type: Breakout
Environmental Space: Indoor/Outdoor
Suitable Applications: For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM.

Material

Fiber Cable Construction
Fiber TypeFiber CountSubunit Color
OM34TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Fiber Color Code: TIA coding (Gxxxxxx.T): Blue
Buffer Specification
Fiber TypeBuffer ConstructionBuffer MaterialBuffer Diameter
OM3TightLSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm
Central Strength Member Type: GRP
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblock Tape
Bulk Cable Weight: 40 kg/km

SubUnit Specifications

Number of Active Subunits: 4
Number of Subunit Positions: 4
Fibers Per Subunit: 1
Subunit Diameter: 2.1 mm
Subunit Waterblocking: Waterblocking Aramid

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored

Outer Jacket Specifications

Outer Jacket
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.2 mmYes
Outer Jacket1 Table Notes: Standard color: Turquoise. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Maximum Attenuation at 1300 nm: 0.9 dB/km
Maximum Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6144 mmIEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1172 mmIEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term)420 N (94 lbf)IEC 60794-2-20
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E35 kN/mIEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E33 kN/mIEC 60794-2-20
WaterblockingIEC 60794-1-22-F5

Temperature Range

Operating Temperature Range: -30 °C to +70 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.49 Revision Date: 09-17-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber-Portfolio-Overview-2022-11-EN.pdf
Fiber Properties 2022-11-24.pdf
No accessories are available for this product