Product Hierarchy
Product Hierarchy

GSWHD12 - Outdoor OFC MLT: GLASS YARNS + ALPOL-PE + SWA + PE with 6 Tubes of Ø1.9mm 12f MM OM3.


Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, moisture barrier (laminate layer of aluminum with high density polyethylene), Steel Wire Armouring (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 6 tubes with a diameter of 1.9mm with 12 fibers (1t x 12f) MM OM3.

Product Overview

Construction Type: Multi Loose Tube
Environmental Space: Outdoor
Suitable Applications: For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Material

Fiber Cable Construction
Fiber TypeFiber CountSubunit Color
OM312TIA coding (Gxxxxxx.T): Blue
Fiber Color Code: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Central Strength Member Type: GRP
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Aramid Yarns + Tape
Bulk Cable Weight: 360 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 6
Fibers Per Subunit: 12
Subunit Diameter: 1.9 mm
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Steel Wire

Inner Jacket

Material: PE - Polyethylene

Outer Jacket Specifications

Outer Jacket
MaterialColorNominal DiameterRipcord
PE - PolyethyleneBlack13.8 mmNo

Optical Characteristics

Maximum Attenuation at 1300 nm: 0.9 dB/km
Maximum Attenuation at 850 nm: 2.9 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6275 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E11275 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E12700 N (607 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E1900 N (202 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E322 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E311 kN/mIEC 60794-3-10
Cable Impact ResistanceIEC 60794-1-21-E410 J, 300 mm Radius, 3 CyclesIEC 60794-3-10
Cable Torsion ResistanceIEC 60794-1-21-E7180°, 2 m, 10 cyclesIEC 60794-3-10

Temperature Range

Operating Temperature Range: -30 °C to +70 °C
Installation Temperature Range: -5 °C to +50 °C
Storage Temperature Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
REACH: Compliant
ISO/IEC Compliance: IEC 60794, ISO/IEC 11801-1
EU Directive 2011/65/EU (RoHS 2): Compliant
UV/ Sunlight Protection: Yes

History

Update and Revision: Revision Number: 0.15 Revision Date: 09-17-2024
Fiber_Cable_Installation_Guide_202009.pdf
Fiber Properties 2022-06-23.pdf
No accessories are available for this product