(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)175301-803-C (DIN 43650-C): Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A, includes EPDM flat gasket; cURus 1977
Product Family: | Valve Connectors |
Product Sub Family: | GSSNA DIN Standard |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 2+PE |
Coding: | C |
Shielding: | Unshielded |
Attachment Type: | 2 screws M 3 x 8 |
Rated Voltage: | 250 V |
Rated Voltage (UL): | 250 V |
Rated Voltage (CSA): | 300 V AC/DC |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 6 A |
Rated Current (UL)*: | 6 A |
Rated Current (CSA)*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Solder |
Conductor Cross Section: | 0.08 - 0.75 mm² |
Ambient Temperature (Operation)*: | -40 °C - +125 °C |
Operating Temperature (UL): | max. + 65 °C |
Operating Temperature (CSA): | max. + 65 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175 301-803-C |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Color: | black |
Gasket Material: | EPDM flat gasket included with packaging |
Fastening torque (mounting screw): | (50-60) Ncm |
Mounting: | M3 (2x) |
UL-File: | E95522 |
UL: | UL 1977; UR |
VDE: | yes |
CSA: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Gasket | Packaging |
---|---|---|---|
36320 | GSSNA 200- 1BW | EPDM flat gasket included with packaging | Single Pack, 1 piece per package |