175301-803-C (DIN 43650-C): Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A; cURus 1977
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GSSNA DIN Standard |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Number of Pins: | 2+PE |
| Coding, Side 1: | C |
| Shielding Type: | Unshielded |
| Attachment Type: | 2 screws M 2.5 x 8 |
| Voltage Rating: | 250 V |
| Rated Voltage (UL): | 250 V |
| Rated Voltage (CSA): | 300 V AC/DC |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 6 A |
| Rated Current (UL)*: | 6 A |
| Rated Current (CSA)*: | 6 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Solder |
| Cross Section: | 0.08 - 0.75 mm² |
| Ambient Temperature (Operation)*: | -40 °C - +125 °C |
| Operating Temperature (UL): | max. + 65 °C |
| Operating Temperature (CSA): | max. + 65 °C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 175301-803-C, ISO 4400 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Housing Color: | black |
| Fastening torque (mounting screw): | (30-40) Ncm |
| Mount Type: | M2.5 (2x) |
| Accessories to Order Separately: | (NBR) flat gasket GSSNA 300-5, Part Number. 730232002; (EPDM) flat gasket GSSNA 300-6,Part Number. 730365004 |
| UL-File: | E95522 |
| UL: | UL 1977; UR |
| VDE: | yes |
| CSA: | yes |
| SEV: | yes |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Packaging |
|---|---|---|
| 933110100 | GSSNA 200 | S - Bulk Packaging, 200 pieces per carton, unassembled |