Product Hierarchy
Product Hierarchy

GSSA 200 + GSSA 300-5 - Discontinued with direct replacement | Replacement: GSSA 200-1AW





Industrial Standard: Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A, includes NBR flat gasket; cURus 1977

Life Cycle Status: Discontinued

Replaced by: GSSA 200-1AW

Technical Data

Product Family: Valve Connectors
Product Sub Family: GSSA Industrial Standard
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 2+PE
Coding: C
Shielding: Unshielded
Attachment Type: 2 screws M 3 x 8
Replaced by: ID: 36315; Name GSSA 200-1AW
Rated Voltage: 250 V
Rated Voltage (UL): 250 V
Rated Voltage (CSA): 300 V AC/DC
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 6 A
Rated Current (UL)*: 6 A
Rated Current (CSA)*: 6 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder
Conductor Cross Section: 0.08 - 0.75 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Operating Temperature (UL): max. + 65 °C
Operating Temperature (CSA): max. + 65 °C
Protection Degree / IP Rating**: IP65
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Housing Color: black
Gasket Material: NBR flat gasket included with packaging

Additional Technical Data

Fastening torque (mounting screw): (50-60) Ncm
Mounting: M3 (2x)
Accessories to Order Separately: Accessories included

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: yes
CSA: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionGasketPackagingReplaced By
933117200GSSA 200 + GSSA 300-5NBR flat gasket included with packagingSingle Pack, 1 piece per packageID: 36315; Name GSSA 200-1AW
GSSA_2+PE.zip
Derating_Valve_06_80_125.pdf
No accessories are available for this product