Product Hierarchy
Product Hierarchy

GSR-U 2000 - GSR-U DIN standard receptacle with solder contacts: Form A, 3-pin (2+1PE), solder type; 400 V AC/230 V DC, 16 A





GSR-U DIN standard receptacle with solder contacts: Form A, 3-pin (2+1PE), solder type; 400 V AC/230 V DC, 16 A

Technical Data

Product Family: Valve Connectors
Product Sub Family: GSR-U
Brand: Hirschmann
Connector Type: Receptacle
Connector Sub Type: Circular receptacle with solder contacts
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 2+PE
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 400 V AC/230 V DC
Rated Current*: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder
Conductor Cross Section: 0.08 - 1.5 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Color: black

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
933377100GSR-U 2000 LO
GSR_U_2+PE_Solder.zip
No accessories are available for this product