Product Hierarchy
Product Hierarchy

GSP-U 2000 - GSP-U - Male Receptacle, Form A, Contacts: 2+PE, solder type, 400 V | 16 A




175301-803-A (DIN 43650-A): Male Receptacle, Form A, Contacts: 2+PE, solder type, 400 V | 16 A

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GSP-U
Brand: Hirschmann
Connector Type: Receptacle
Connector Sub Type: Circular receptacle with connection thread and solder contacts
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 2+PE
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 400 V AC/DC
Current Rating: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder
Cross Section: 0.08 - 1.5 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-A, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Color: black

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
832954801GSP-U 2000 LO SN
GSP_U_2+PE_Solder.zip
933381100Zchng2.bmp
No accessories are available for this product