Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)



175301-803-A (DIN 43650-A): Male Receptacle Port Mount, Form A, Contacts: 3+PE, solder type, 400 V | 16 A; PG 13.5 Threaded Sleeve
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GSP |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Connector Sub Type: | Circular receptacle with connection thread and solder contacts |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Number of Pins: | 3+PE |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | PG 13.5 Threaded Sleeve |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 400 V AC/DC |
| Current Rating: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Solder |
| Cross Section: | 0.08 - 1.5 mm² |
| Ambient Temperature (Operation)*: | -40 °C - +125 °C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 175301-803-A, ISO 4400 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA GF |
| Housing Color: | black |
| Flammability Class (Housing): | UL 94 HB |
| O-Ring Material: | NBR |
| VDE: | yes |
| SEV: | yes |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Packaging |
|---|---|---|
| 931297003 | GSP 313-S | S - Bulk Packaging, 200 pieces per carton, unassembled |