(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
175301-803-A (DIN 43650-A): Male Receptacle Port Mount, Form A, Contacts: 3+PE, solder type, 400 V | 16 A; 1/2" NPTF Threaded Sleeve
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GSP |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Connector Sub Type: | Circular receptacle with connection thread and solder contacts |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Number of Pins: | 3+PE |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | 1/2" NPTF Threaded Sleeve |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 400 V AC/DC |
| Current Rating: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Solder |
| Cross Section: | 0.08 - 1.5 mm² |
| Ambient Temperature (Operation)*: | -40 °C - +125 °C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 175301-803-A, ISO 4400 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA GF |
| Housing Color: | black |
| Flammability Class (Housing): | UL 94 HB |
| O-Ring Material: | NBR |
| VDE: | yes |
| SEV: | yes |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | *IP Rating test performed by Belden with Belden Connectors only |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Packaging |
|---|---|---|
| 931297004 | GSP 312-S | S - Bulk Packaging, 200 pieces per carton, unassembled |
| 23524 | GSP 312-U | U - Individually Bagged, 50 pieces per carton, unassembled |