Product Hierarchy
Product Hierarchy

GSP 2 M20 - DIN Valve Connector, Form A, Receptacle, 2+Ground, M20, Port Mounting, Black Housing, without circuitry, 400 V AC/DC, 16 A





GSP - 175301-803 (DIN 43650), Form A, Male, 18mm, Black housing, 2+Ground (Protective Earth). solder contacts, 400 V AC/DC, 16A, M20 Treaded Sleeve

Technical Data

Product Family: Valve Connectors
Product Sub Family: GSP
Brand: Hirschmann
Connector Type: Receptacle
Connector Sub Type: Circular receptacle with connection thread and solder contacts
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 2+PE
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 400 V AC/DC
Rated Current*: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder
Conductor Cross Section: 0.08 - 1.5 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA GF
Housing Color: black
Flammability Class (Housing): UL 94 HB
O-Ring Material: NBR

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionPackaging
931298006GSP 2 M20-SS - Bulk Packaging, 200 pieces per carton, unassembled
GSP_2+PE_Solder_M20.zip
No accessories are available for this product