Product Hierarchy
Product Hierarchy

GSN 20 - GSN - Male Receptacle Surface Mount, Form B DIN, Contacts: 2+PE, 250 V | 16 A; cURus 1977





175301-803-B (DIN 43650-B): Male Receptacle Surface Mount, Form B, Contacts: 2+PE, 250 V | 16 A; cURus 1977

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: GSN DIN Standard
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 2+PE
Coding, Side 1: B
Shielding Type: Unshielded
Attachment Type: 1 hollow screw
Voltage Rating: 250 V
Rated Voltage (UL): 300 V
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Current Rating: 16 A
Rated Current (UL)*: 15 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder / PE Screw
Cross Section: 0.08 - 1.5 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Operating Temperature (UL): max. + 90 °C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-B, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Housing Color: black

Additional Technical Data

Fastening Torque (Contact Screw): (50-60) Ncm
Fastening torque (mounting screw): (50-60) Ncm
Mount Type: M4 (1x)
Accessories to Order Separately: (NBR) flat gasket GSN 20-6, Part Number. 733275002

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
932421100GSN 20
GSN.zip
EU Declaration of conformity
Description: G-GMN-FA-210928-0392V00
933381100Zchng2.bmp
No accessories are available for this product