(109)GSC DIN standard receptacle with crimp contacts: Form A, 4-pin (3+1PE), crimp type; 400 V AC/DC, 16 A
Product Family: | Valve Connectors |
Product Sub Family: | GSC |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Connector Sub Type: | Rectangular receptacle with crimp contacts |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 3+PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 400 V AC/DC |
Rated Current*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Crimp |
Conductor Cross Section: | 0.08 - 1.5 mm² |
Ambient Temperature (Operation)*: | -40 °C - +125 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Housing Color: | black |
Fastening torque (mounting screw): | (50-60) Ncm |
Mounting: | M3 (2x) |
VDE: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
931382100 | GSC 300 |