(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)GSAZ DIN standard receptacle with solder contacts for cylinder installation: Form A, 4-pin (3+1PE), UL 1977, solder type (PE screw type); 400 V AC/DC, 16 A
Product Family: | Valve Connectors |
Product Sub Family: | GSAZ |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Connector Sub Type: | Rectangular receptacle with solder contacts for cylinder installation |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 3+PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage (UL): | 300 V |
Rated Voltage (CSA): | 250 V |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 400 V AC/DC |
Rated Current*: | 16 A |
Rated Current (UL)*: | 15 A |
Rated Current (CSA)*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | Solder / PE Screw |
Conductor Cross Section: | 0.08 - 1.5 mm² |
Ambient Temperature (Operation)*: | -40 °C - +125 °C |
Operating Temperature (UL): | max. + 90 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-A, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 HB |
Housing Color: | black |
Fastening Torque (Contact Screw): | (50-60) Ncm |
Fastening torque (mounting screw): | (50-60) Ncm |
Mounting: | M4 (1x) |
UL-File: | E95522 |
UL: | UL 1977; UR |
VDE: | yes |
CSA: | yes |
SEV: | yes |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
932430100 | GSAZ 300 |