Product Hierarchy
Product Hierarchy

GSA-U 3075 SK - GSA-U DIN standard receptacle with IDC contacts: Form A, 4-pin (3+1PE), IDC type; 400 V AC/DC, 10 A





GSA-U DIN standard receptacle with IDC contacts: Form A, 4-pin (3+1PE), IDC type; 400 V AC/DC, 10 A

Technical Data

Product Family: Valve Connectors
Product Sub Family: GSA-U
Brand: Hirschmann
Connector Type: Receptacle
Connector Sub Type: Rectangular molded receptacle with IDC contacts
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 3+PE
Coding: A
Shielding: Unshielded
Attachment Type: Central Screw
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 400 V AC/DC
Rated Current*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: IDC
Conductor Cross Section: 0.75 mm²
Ambient Temperature (Operation)*: -40 °C - +125 °C
Protection Degree / IP Rating**: IP65 / IP67
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 HB
Housing Color: black

Additional Technical Data

Fastening torque (mounting screw): (50-60) Ncm
Mounting: M3 (4x)

Approvals

VDE: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
933381100GSA-U 3075 SK
GSA_U_3+PE_IDC.zip
No accessories are available for this product