Product Hierarchy
Product Hierarchy

GSA 3000N-1AW - GSA - Male Receptacle Surface Mount, Form A, Contacts: 3+PE, solder type, 400 V | 16 A, includes NBR flat gasket ; cURus 1977





175301-803-A (DIN 43650-A): Male Receptacle Surface Mount, Form A, Contacts: 3+PE, solder type (PE screw type), 400 V | 16 A, includes NBR flat gasket; cURus 1977

Technical Data

Product Family: Valve Connectors
Product Sub Family: GSA
Brand: Hirschmann
Connector Type: Receptacle
Connector Sub Type: Rectangular receptacle with solder contacts and without oblong holes
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 3+PE
Coding: A
Shielding: Unshielded
Attachment Type: 2 screws M 3 x 10
Rated Voltage (UL): 300 V
Rated Voltage (CSA): 250 V
Rated Impulse Voltage: 4.0 kV
Rated Current*: 16 A
Rated Current (UL)*: 15 A
Rated Current (CSA)*: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: Solder / PE Screw
Conductor Cross Section: 0.08 - 1.5 mm²
Ambient Temperature (Operation)*: -30 °C - +90 °C
Operating Temperature (UL): max. + 90 °C
Protection Degree / IP Rating**: IP65
Design Standard: DIN EN 175301-803-A, ISO 4400
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Color: black
Gasket Material: NBR flat gasket included with packaging

Additional Technical Data

Fastening Torque (Contact Screw): (50-60) Ncm
Fastening torque (mounting screw): (50-60) Ncm
Mounting: M3 (2x)

Approvals

UL-File: E95522
UL: UL 1977; UR
VDE: yes
CSA: yes
SEV: yes

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: *IP Rating test performed by Belden with Belden Connectors only
Variants
Item #Item DescriptionPackaging
36313GSA 3000 N- 1AWSingle Pack, 1 piece per package
GSA_2+PE_Solder_PE_Screw.zip
933381100Zchng2.bmp
No accessories are available for this product