Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14109)Indoor Fiber Cable
(1581)Indoor/Outdoor Fiber Cable
(7066)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1201)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(775)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3497)Modular Couplers
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
(771)Type A
(590)Type A Field Attachables
(372)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(251)Adapter and Splitter
(4)Double-Ended Cordsets
(140)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1171)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1361)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(393)Cellular Routers
(10)Wireless LAN Devices
(22)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
Universal (Indoor/Outdoor) high installation temperature optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Low Smoke Zero Halogen inner jacket, Steel Wire Armouring (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 8 fibers SM OS2 G.652.D & G.657.A1.
| UV/ Sunlight Protection: | Yes |
| Update and Revision: | Revision Number: 0.65 Revision Date: 09-17-2024 |
| Construction Type: | Central Loose Tube |
| Environmental Space: | Indoor/Outdoor |
| Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
|---|---|---|---|
| OS2 | G.652D & G.657A1 | 8 | TIA coding (Gxxxxxx.T): Natural |
| Fiber Color Code: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black |
| Cable Core Water Tight: | Yes |
| Cable Core Water Blocking: | Waterblocking Glass Yarns |
| Bulk Cable Weight: | 154 kg/km |
| Number of Active Subunits: | 1 |
| Number of Subunit Positions: | 1 |
| Fibers Per Subunit: | 8 |
| Subunit Diameter: | 3.3 mm |
| Subunit Waterblocking: | Gel Filled |
| Number of Jackets: | Double Jacket |
| Type of Armor: | Steel Wire |
| Inner Jacket1 Nominal Diameter: | 5.8 mm |
| Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.2 mm | Yes |
| Outer Jacket1 Table Notes: | Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green |
| Maximum Attenuation at 1310 nm: | 0.39 dB/km |
| Maximum Attenuation at 1550 nm: | 0.24 dB/km |
| Maximum Attenuation at 1625 nm: | 0.29 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 192 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 192 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1500 N (337 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 500 N (112 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
| Operating Temperature Range: | -30 °C to +70 °C |
| Installation Temperature Range: | -5 °C to +50 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| UL Rating/Flame Test: | Non-UL Rated |
| IEC Flammability: | IEC 60332-1-2 |
| Reaction to Fire - Bundle Flame Test: | IEC 60332-3-22 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
| REACH: | Compliant |
| ISO/IEC Compliance: | IEC 60794, ISO/IEC 11801-1 |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |