Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3548)Modular Couplers
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
Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (standard rodent protection) as strength member and polyethylene outer jacket. Product feature: This cable has standard rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 12 fibers MM OM1.
| Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type: | OM1 |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
| Number of Active Subunits: | 1 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 3.3 mm |
| Subunit Color: | TIA coding (Gxxxxxx.T): Natural |
| Cable Core Water Blocking: | Waterblocking Glass Yarns |
| Jacket Material: | PE - Polyethylene |
| Nom. Diameter: | 5.8 mm (0.23 in) |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.4 dB/km | 0.9 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 116 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 58 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1500 N (340 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 500 N (110 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Bulk Cable Weight: | 28 kg/km (19 lbs/1000ft) |
| Installation Temperature Range: | -5 °C to +50 °C |
| Operating Temperature Range: | -30 °C to +70 °C |
| Storage Temperature Range: | -30 °C to +70 °C |
| Environmental Suitability: | Outdoor |
| ISO/IEC Compliance: | IEC 60794 |
| Update and Revision: | Revision Number: 0.238 Revision Date: 09-26-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GOSN112.002100 | Black | Reel | 2,100 m | 8719605078483 |
| GOSN112.004100 | Black | Reel | 4,100 m | |
| GOSN112.K04100 | Black | Reel | 4,100 m | 8719605154958 |
| GOSN112.T04100 | Black | Reel | 4,100 m | 8719605225016 |