Product Hierarchy
Product Hierarchy

GOSB104 - Outdoor Central Loose Tube 04 Fibers OM1


Outdoor Rodent Protection Central Loose Tube Optical Cable 04 x 62.5/125-OM1 A-DQ(ZN)B2Y

Construction Type: Central Loose Tube

Product Overview

Environmental Space: Outdoor
Suitable Applications: For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction

Fiber Cable Construction
Fiber TypeFiber CountSubunit ColorSubunit Color 2
OM14TIA coding (Gxxxxxx.T): NaturalEurope coding (Gxxxxxx.0): Natural
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown
Fiber Color Coding 2: Europe coding (Gxxxxxx.0): Red, Natural, Yellow, Blue
Cable Core Water Tight: Yes
Cable Core Water Blocking: Waterblocking Glass Yarns
Bulk Cable Weight: 66 kg/km

SubUnit Specifications

Number of Active Subunits: 1
Number of Subunit Positions: 1
Fibers Per Subunit: 4
SubUnit Diameter: 4.2 mm
SubUnit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Single Jacket
Type of Armor: Non-Armored
Outer Jacket Material
MaterialColorNominal DiameterNominal Wall ThicknessRipcord
PE - PolyethyleneBlack8.7 mm1.25 mm0

Optical Characteristics

Fiber Core Diameter: 62.5 µm
Max Attenuation at 1300 nm: 1.2 dB/km
Max Attenuation at 850 nm: 3.4 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/ValueAccording to Family Specification
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E6174 mmIEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1187 mmIEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E13750 N (843 lbf)IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E11250 N (281 lbf)IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term)IEC 60794-1-21-E315 kN/mIEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term)IEC 60794-1-21-E37.5 kN/mIEC 60794-3-10

Temperature Range

Operating Temp Range: -30 °C to +70 °C
Installation Temp Range: -5 °C to +50 °C
Storage Temp Range: -30 °C to +70 °C

Standards

UL Rating/Flame Test: Non-UL Rated
REACH: Compliant
ISO/IEC Compliance: IEC 60794
EU Directive 2011/65/EU (ROHS II): Compliant
UV/ Sunlight Protection: yes

History

Variants
Item #ColorLength
GOSB104.002100Black2,100 m
GOSB104.004100Black4,100 m
GOSB104.005100Black5,100 m
Update and Revision: Revision Number: 0.89 Revision Date: 01-31-2020
Application_Note_Fiber_Optic_Cable_Installlation_Original_96290.pdf
Optical Fiber Cable Catalog_CA_INCA_BDC_0614_E_EMEA_LowRes_Original_56524.pdf
PDF_189559.pdf
No accessories are available for this product