Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection) as strength member and polyethylene outer jacket. Product feature: This cable has improved rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 8 fibers SM OS2 G.652.D & G.657.A1.
| Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type: | OS2 |
| Fiber Grade Acc to ITU-T: | G.652D & G.657A1 |
| Fiber Count: | 8 |
| Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black |
| Number of Active Subunits: | 1 |
| Fibers Per Subunit: | 8 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 3.3 mm |
| Subunit Color: | TIA coding (Gxxxxxx.T): Natural |
| Cable Core Water Blocking: | Waterblocking Glass Yarns |
| Jacket Material: | PE - Polyethylene |
| Nom. Diameter: | 7.1 mm (0.28 in) |
| Wavelength | 1310 nm | 1550 nm | 1625 nm |
|---|---|---|---|
| Max. Attenuation | 0.39 dB/km | 0.24 dB/km | 0.29 dB/km |
| Description | Tested Standard | Requirement/Value | According to Family Specification |
|---|---|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 142 mm | IEC 60794-3-10 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 71 mm | IEC 60794-3-10 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3150 N (708 lbf) | IEC 60794-3-10 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1050 N (236 lbf) | IEC 60794-3-10 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
| Waterblocking | IEC 60794-1-22-F5 |
| Bulk Cable Weight: | 44 kg/km (30 lbs/1000ft) |
| Installation Temperature Range: | -5 °C to +50 °C |
| Operating Temperature Range: | -40 °C to +75 °C |
| Storage Temperature Range: | -40 °C to +75 °C |
| Environmental Suitability: | Outdoor |
| ISO/IEC Compliance: | IEC 60794 |
| Update and Revision: | Revision Number: 0.203 Revision Date: 09-26-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| GORN808.002100 | Black | Reel | 2,100 m | 8719605078094 |
| GORN808.T04100 | Black | Reel | 4,100 m | 8719605219435 |
| GORN808.T02100 | Black | Reel | 2,100 m | 8719605235732 |