(109)Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, polyethylene inner jacket, termite protection by polyamide layer, Steel Wire Armouring (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected)termite protection by polyamide layer and . Existing out of 1 Tube with a diameter of 3.3mm with 6 fibers MM OM3.
Construction Type: | Central Loose Tube |
Environmental Space: | Outdoor |
Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM3 | 6 | TIA coding (Gxxxxxx.T): Natural |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White |
Cable Core Water Tight: | Yes |
Cable Core Waterblocking: | Waterblocking Glass Yarns |
Bulk Cable Weight: | 200 kg/km |
Number of Active Subunits: | 1 |
Number of Subunit Positions: | 1 |
Fibers Per Subunit: | 6 |
Subunit Diameter: | 3.3 mm |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Triple Jacket |
Type of Armor: | Steel Wire |
Material: | PE - Polyethylene |
Material@InnerJacket2: | Nylon |
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 11.6 mm | No |
Table Notes: | Standard color: Black. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
Max. Attenuation at 1300 nm: | 0.9 dB/km |
Max. Attenuation at 850 nm: | 2.9 dB/km |
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 232 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 348 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1250 N (281 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 420 N (94 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Operating Temperature Range: | -30 °C to +70 °C |
Installation Temperature Range: | -5 °C to +50 °C |
Storage Temperature Range: | -30 °C to +70 °C |
UL Rating/Flame Test: | Non-UL Rated |
REACH: | Compliant |
ISO/IEC Compliance: | IEC 60794-1-1 |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.11 Revision Date: 01-04-2024 |